IESNA:LM-63-2002
[TEST]P956475
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-840-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29827
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4130.1 4666.4 5200.6 5652.7 5997.9 6207.5 6361.6 6521.8 6673.9 6848.5
7062.2 7292.4 7578 7890.3 8280.7 8837.6 9606 10645.8 12018.3 13775.2
16049.8 18776.5 21303.8 22770.9 22491.5 20338.1 16347.7 11860.1 7610.9 5410.2
3733.5 2340.4 1302.7 283.6 0 0 0
4130.1 4586.2 5071.2 5465.7 5759.5 5952.7 6086.2 6232.1 6386.2 6544.4
6743.8 6982.1 7259.5 7567.7 7937.6 8422.5 9073.9 9934.8 11036.2 12567
14562.1 16477.2 17416.2 17093.6 15961.4 14062.8 11071.1 7491.7 4045.8 2389.7
1317.1 589.7 228.1 28.8 0 0 0
4130.1 4539 4915 5190.3 5397.9 5523.2 5611.6 5726.6 5827.3 5923.9
6059.5 6240.3 6454 6659.5 6879.4 7148.5 7465 7845.1 8311.5 8778
8919.8 8451.3 7265.7 5874.6 4325.3 3002 2120.5 1530.8 1074.6 772.6
521.9 312.3 174.7 78.1 14.4 0 0
4130.1 4421.9 4701.3 4906.8 5026 5087.6 5130.8 5149.3 5136.9 5089.7
5019.8 4982.8 4941.7 4843.1 4627.3 4319.1 3998.6 3692.4 3429.4 3250.6
3160.2 3078 2965 2773.9 2628 2515 2165.7 1754.8 1158.9 811.6
579.4 402.7 267.1 115.1 16.4 0 0
4130.1 4304.7 4506.1 4658.2 4740.4 4760.9 4713.6 4586.2 4380.8 4113.6
3826 3593.8 3441.7 3349.3 3275.3 3166.4 3010.2 2860.2 2743.1 2681.5
2681.5 2697.9 2702 2685.6 2564.4 2297.2 2013.7 1824.6 1537 1234.9
895.9 587.7 320.5 125.3 8.2 0 0
4130.1 4210.2 4306.8 4417.8 4497.9 4489.7 4380.8 4169.1 3912.3 3671.9
3472.6 3330.8 3248.6 3186.9 3115 3004.1 2847.9 2658.9 2473.9 2328.1
2250 2260.2 2323.9 2367.1 2350.7 2278.7 2122.6 1869.8 1588.3 1323.3
1074.6 844.5 614.4 357.5 154.1 0 0
4130.1 4082.8 4113.6 4191.7 4278 4319.1 4255.4 4115.7 3959.5 3819.8
3678 3517.8 3351.3 3189 3030.8 2864.3 2681.5 2488.3 2305.5 2155.5
2021.9 1908.9 1812.3 1750.7 1732.2 1726 1693.1 1619.2 1491.8 1313
1013 694.5 384.2 203.4 74 0 0
4130.1 3998.6 3922.6 3939 4064.3 4224.6 4349.9 4360.2 4271.9 4132.1
3969.8 3776.7 3552.7 3316.4 3092.4 2878.7 2675.3 2478.1 2301.3 2163.7
2063 1997.2 1943.8 1878.1 1777.4 1619.2 1454.8 1335.6 1228.8 1109.6
953.4 737.7 474.7 275.3 90.4 0 0
4130.1 3897.9 3721.2 3694.5 3817.8 4128 4460.9 4617.1 4569.8 4393.1
4181.5 3965.7 3737.6 3484.9 3232.2 2985.6 2753.4 2539.7 2352.7 2208.9
2100 2023.9 1993.1 1972.6 1927.4 1828.7 1709.6 1574 1436.3 1276
1080.8 842.5 620.5 390.4 127.4 0 0
4130.1 3801.3 3536.3 3404.8 3468.4 3780.8 4239 4606.8 4695.1 4541
4284.2 4037.6 3809.5 3571.2 3334.9 3098.6 2864.3 2636.3 2437 2284.9
2157.5 2073.3 2011.6 1984.9 1945.9 1873.9 1771.2 1656.1 1530.8 1391.1
1197.9 951.4 698.6 384.2 119.2 4.1 0
4130.1 3715 3423.2 3250.6 3275.3 3554.7 3978 4347.9 4555.4 4497.9
4282.1 4037.6 3809.5 3583.5 3361.6 3139.7 2909.6 2683.5 2486.3 2319.8
2178.1 2081.5 2009.6 1966.4 1921.2 1839 1717.8 1586.3 1454.8 1300.7
1109.6 858.9 624.6 332.9 90.4 0 0
4130.1 3698.6 3351.3 3110.9 3065.7 3250.6 3581.5 3959.5 4210.2 4234.9
4101.3 3893.8 3688.3 3497.2 3308.2 3104.8 2891.1 2675.3 2476 2305.5
2159.6 2054.8 1964.4 1882.2 1783.5 1637.7 1434.2 1197.9 976 793.1
612.3 408.9 248.6 125.3 10.3 0 0
4130.1 3597.9 3170.5 2833.5 2667.1 2675.3 2780.1 2921.9 3034.9 3094.5
3094.5 3020.5 2926 2825.3 2714.3 2597.2 2482.2 2356.8 2206.8 2052.7
1904.8 1736.3 1561.6 1409.6 1255.5 1047.9 842.5 692.5 573.3 456.2
334.9 207.5 96.6 26.7 0 0 0
4130.1 3523.9 3032.8 2623.9 2371.2 2262.3 2227.4 2223.3 2210.9 2192.4
2153.4 2079.4 1991.1 1886.3 1763 1662.3 1563.7 1487.7 1438.3 1417.8
1391.1 1333.5 1241.1 1124 984.2 838.3 702.7 583.6 470.5 367.8
263 147.9 63.7 10.3 0 0 0
4130.1 3486.9 2940.4 2494.5 2200.7 2054.8 1978.7 1913 1839 1756.8
1682.9 1623.3 1555.5 1500 1434.2 1368.5 1298.6 1208.2 1107.5 1023.3
937 858.9 791.1 737.7 678.1 604.1 521.9 439.7 351.4 269.2
182.9 115.1 55.5 2.1 0 0 0
4130.1 3456.1 2884.9 2426.7 2118.5 1954.1 1853.4 1756.8 1664.4 1571.9
1483.5 1407.5 1335.6 1263.7 1197.9 1134.2 1066.4 996.6 930.8 860.9
795.2 737.7 686.3 630.8 565.1 507.5 441.8 367.8 283.6 209.6
152.1 90.4 30.8 0 0 0 0
4130.1 3484.9 2903.4 2437 2104.1 1910.9 1781.5 1682.9 1598.6 1516.4
1434.2 1356.1 1276 1204.1 1138.3 1072.6 1004.8 930.8 856.8 780.8
715.1 659.6 612.3 571.2 530.1 484.9 423.3 355.5 295.9 244.5
189 129.5 47.3 0 0 0 0
4130.1 3501.3 2923.9 2451.3 2095.9 1861.6 1724 1635.6 1557.5 1475.3
1397.2 1319.2 1249.3 1183.5 1121.9 1056.2 990.4 916.4 842.5 768.5
702.7 655.5 616.4 583.6 544.5 491.1 419.2 359.6 314.4 267.1
209.6 139.7 55.5 16.4 0 0 0
4130.1 3501.3 2946.5 2469.8 2089.7 1822.6 1676.7 1592.4 1514.4 1436.3
1350 1276 1212.3 1142.5 1074.6 1006.8 937 867.1 797.3 731.5
678.1 643.1 610.3 575.3 521.9 447.9 357.5 314.4 269.2 219.9
160.3 84.2 34.9 8.2 0 0 0
4130.1 3571.2 3034.9 2556.1 2141.1 1830.8 1666.4 1578.1 1500 1434.2
1358.2 1286.3 1216.4 1148.6 1078.8 1010.9 941.1 873.3 809.6 752
704.8 667.8 630.8 585.6 519.9 415.1 312.3 269.2 226 178.8
127.4 74 39 16.4 4.1 0 0
4130.1 3612.3 3094.5 2615.7 2186.3 1859.6 1676.7 1580.1 1504.1 1434.2
1362.3 1292.4 1224.6 1156.8 1091.1 1025.3 957.5 891.8 830.1 774.6
727.4 688.3 647.3 595.9 524 415.1 308.2 265.1 219.9 174.7
121.2 71.9 41.1 20.5 10.3 0 0
4130.1 3628.7 3133.5 2667.1 2227.4 1910.9 1684.9 1590.4 1506.1 1446.6
1378.7 1310.9 1245.2 1179.4 1115.7 1054.1 988.3 922.6 860.9 799.3
750 708.9 665.7 618.5 530.1 421.2 326.7 285.6 238.4 191.1
135.6 82.2 49.3 30.8 18.5 8.2 0
4130.1 3743.8 3312.3 2866.4 2424.6 2036.3 1763 1610.9 1528.7 1463
1403.4 1341.8 1280.1 1218.5 1154.8 1091.1 1027.4 961.6 902 844.5
793.1 745.9 698.6 645.2 579.4 495.2 390.4 332.9 283.6 234.2
178.8 113 69.9 45.2 32.9 16.4 0
4130.1 3830.1 3474.6 3078 2654.8 2252 1915 1662.3 1537 1463
1403.4 1343.8 1284.2 1222.6 1160.9 1095.2 1025.3 961.6 900 842.5
795.2 745.9 694.5 637 573.3 503.4 423.3 355.5 306.2 256.8
205.5 147.9 76 45.2 28.8 14.4 0
4130.1 3912.3 3663.7 3349.3 2997.9 2611.6 2233.5 1869.8 1594.5 1477.4
1407.5 1343.8 1284.2 1222.6 1156.8 1093.1 1025.3 957.5 891.8 821.9
756.2 694.5 637 583.6 538.3 484.9 419.2 349.3 283.6 232.2
187 139.7 78.1 34.9 18.5 6.2 0
4130.1 4043.8 3924.6 3741.7 3445.8 3106.8 2767.8 2422.6 1974.6 1615
1444.5 1364.4 1298.6 1234.9 1173.3 1109.6 1043.8 978.1 910.3 838.3
770.5 702.7 641.1 583.6 528.1 470.5 408.9 349.3 283.6 215.8
166.4 117.1 74 39 18.5 8.2 0
4130.1 4179.4 4204.1 4179.4 4037.6 3815.7 3552.7 3260.9 2887 2404.1
1904.8 1534.9 1358.2 1278.1 1218.5 1160.9 1099.3 1045.9 994.5 932.9
871.2 795.2 719.2 649.3 593.8 540.4 593.8 622.6 470.5 376
248.6 182.9 104.8 51.4 24.7 12.3 0
4130.1 4313 4491.7 4637.6 4695.1 4649.9 4504.1 4313 4134.2 3920.5
3593.8 3150 2630.1 2100 1670.5 1442.4 1376.7 1327.4 1241.1 1163
1103.4 1050 974 918.5 967.8 1004.8 846.6 643.1 390.4 291.8
217.8 158.2 106.8 61.6 30.8 10.3 0
4130.1 4448.6 4783.5 5095.8 5328 5461.6 5469.8 5393.8 5321.9 5299.2
5284.9 5223.2 5102 4949.9 4756.8 4532.8 4251.3 3982.1 3887.6 4241
5007.5 5736.9 5845.8 5067.1 3575.3 2118.5 1251.4 787 544.5 398.6
302.1 217.8 147.9 84.2 32.9 8.2 0
4130.1 4580.1 5050.6 5517.1 5907.5 6158.1 6277.3 6318.4 6359.5 6431.4
6542.4 6686.2 6858.8 7017 7175.3 7294.4 7483.5 7822.5 8455.4 9491
10834.8 12291.6 13713.5 14806.7 14934.1 13908.7 11940.3 9328.6 6513.6 4070.5
2365 1407.5 801.4 302.1 92.5 4.1 0
4130.1 4627.3 5171.9 5712.3 6160.2 6456.1 6604 6667.7 6727.3 6809.5
6922.5 7058.1 7234.8 7413.6 7606.8 7869.8 8247.8 8798.5 9612.2 10740.3
12238.2 14214.9 16910.7 20255.9 22413.4 21891.5 20290.8 18088.1 15710.8 13454.6
11147.1 8601.3 5886.9 3460.2 1403.4 353.4 0
4130.1 4662.3 5254 5870.5 6359.5 6680.1 6838.3 6885.5 6910.2 6922.5
6953.3 6994.4 7047.9 7070.5 7142.4 7302.6 7584.2 8032.1 8757.4 9823.8
11260.1 13263.5 16277.9 20708 26599 28472.9 26960.6 25166.8 23181.9 21114.8
18065.5 14116.3 9838.2 5989.7 2365 756.2 0
4130.1 4740.4 5439 6152 6741.7 7099.2 7202 7138.3 6986.2 6766.4
6523.9 6291.7 6061.6 5847.9 5743.1 5868.4 6415 7384.8 8558.1 9657.4
10699.2 11913.5 13573.8 15967.6 20551.8 26042.1 24922.3 22261.4 20514.8 19318.9
17615.5 15151.9 11837.5 8239.6 3221.9 530.1 0
4130.1 4781.4 5630.1 6406.8 7027.3 7329.4 7323.2 7062.2 6649.2 6213.6
5800.6 5455.4 5188.3 5032.1 5186.2 5952.7 7257.4 8851.9 10534.8 12308.1
14247.8 16095 17858 19902.5 22925.1 26783.9 27533.9 25544.9 23313.4 21026.4
18310 14662.8 10343.7 5007.5 1960.2 219.9 0
4130.1 4845.1 5671.2 6489 7121.8 7425.9 7296.5 6836.2 6254.7 5788.3
5373.2 5042.4 4806.1 4752.7 5198.6 6380.1 8134.8 10339.6 13058.1 16362.1
19984.7 23710 27433.2 30780.4 34583.8 38081 38966.6 37366 34314.6 30244.1
24891.5 17521 11371.1 6287.6 3032.8 351.4 0
4130.1 4849.3 5681.4 6489 7101.3 7372.5 7241 6793.1 6215.7 5697.9
5282.8 4958.2 4744.5 4775.3 5395.8 6789 8798.5 11432.7 14780 18589.5
22473 26274.3 30098.3 34039.3 38496.1 41736.5 41919.3 39363.2 34908.5 29015.4
22855.2 16976.5 11093.7 6454 2558.2 322.6 0
4130.1 4849.3 5660.9 6439.6 7000.6 7257.4 7226.6 6936.9 6491 6002
5566.4 5241.7 5017.7 4999.3 5488.3 6712.9 8508.8 10656 13164.9 15947.1
18727.2 21519.6 24203.1 26899 30593.5 34214 35181.7 33379.7 30316.1 26327.8
21875.1 16956 12770.4 7604.7 2887 254.8 0
4130.1 4793.8 5549.9 6258.8 6772.5 7035.5 7119.8 7072.5 6877.3 6583.5
6256.8 5942.4 5671.2 5525.3 5660.9 6324.6 7530.7 9086.2 10744.4 12281.4
13764.9 15067.6 16296.4 18014.2 21281.2 24562.7 24139.4 21353.2 18780.6 16506
13666.3 10269.7 6889.6 3351.3 941.1 115.1 0
4130.1 4791.7 5467.7 6090.3 6540.3 6791 6934.8 7027.3 7074.6 7089
7064.3 6994.4 6908.1 6813.6 6799.2 6965.7 7475.2 8367 9616.3 11038.2
12667.6 14689.5 17360.7 20829.2 24474.4 25160.6 21342.9 16493.6 12131.4 8833.5
6932.8 5065 3673.9 2161.6 602 24.7 0
4130.1 4678.7 5247.9 5771.8 6154 6384.2 6554.7 6702.7 6840.3 7015
7204 7393.1 7633.5 7863.6 8175.9 8642.4 9314.3 10273.8 11726.6 13707.4
16127.9 18936.7 22273.7 26005.2 27342.8 25372.3 20714.1 15544.3 10497.8 7571.8
5478 3655.4 2200.7 507.5 12.3 0 0
4130.1 4666.4 5200.6 5652.7 5997.9 6207.5 6361.6 6521.8 6673.9 6848.5
7062.2 7292.4 7578 7890.3 8280.7 8837.6 9606 10645.8 12018.3 13775.2
16049.8 18776.5 21303.8 22770.9 22491.5 20338.1 16347.7 11860.1 7610.9 5410.2
3733.5 2340.4 1302.7 283.6 0 0 0
